All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 1000
«
11
12
13
14
15
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MV9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MVC9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MV9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MVC9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MM9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MMC9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MM9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MMC9301WICRQUM
Quadruplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
24
mm
0.9448
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MV9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MVC9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MV9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MVC9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MM9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MMC9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MM9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MMC9301WICRSUL
Single
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MV9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MVC9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MV9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MVC9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MM9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
2MMC9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1640
N
370
lbf
3690
N
830
lbf
Ceramic
3MM9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1770
N
400
lbf
3550
N
800
lbf
STEEL
3MMC9301WICRDUL
Duplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1580
N
350
lbf
3550
N
800
lbf
Ceramic
2MV9301WICRTUL
Triplex
12
mm
24
mm
0.9449
in
6
mm
0.2362
in
18
mm
0.7086
in
15
º
1840
N
410
lbf
3690
N
830
lbf
STEEL
Results 351 - 375 of 1000
«
11
12
13
14
15
»