Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9107WI TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI TUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI SULFS545 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9107WI DUHFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.6772 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WIPRLDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WIPRLQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.6772 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WIPRLSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WIPRLTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.6772 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM207WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.3386 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM207WICRDUMFS893 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |