Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4000 lbf17800 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3820 lbf17000 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4490 lbf20000 N | Ce - Dynamic Radial Rating (per row) N/A 7580 lbf33700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV207WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4300 lbf19100 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |