All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
15 º 1640 N
370
lbf
3690 N
830
lbf
Ceramic CAD Icon (for items table)
3MV9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1770 N
400
lbf
3550 N
800
lbf
STEEL CAD Icon (for items table)
3MVC9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1580 N
350
lbf
3550 N
800
lbf
Ceramic CAD Icon (for items table)
2MM9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
15 º 1840 N
410
lbf
3690 N
830
lbf
STEEL CAD Icon (for items table)
2MMC9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
15 º 1640 N
370
lbf
3690 N
830
lbf
Ceramic CAD Icon (for items table)
3MM9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1770 N
400
lbf
3550 N
800
lbf
STEEL CAD Icon (for items table)
3MMC9301WICRTUL Triplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1580 N
350
lbf
3550 N
800
lbf
Ceramic CAD Icon (for items table)
2MV9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1840 N
410
lbf
3690 N
830
lbf
STEEL CAD Icon (for items table)
2MVC9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1640 N
370
lbf
3690 N
830
lbf
Ceramic CAD Icon (for items table)
3MV9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1770 N
400
lbf
3550 N
800
lbf
STEEL CAD Icon (for items table)
3MVC9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1580 N
350
lbf
3550 N
800
lbf
Ceramic CAD Icon (for items table)
2MM9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1840 N
410
lbf
3690 N
830
lbf
STEEL CAD Icon (for items table)
2MMC9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1640 N
370
lbf
3690 N
830
lbf
Ceramic CAD Icon (for items table)
3MM9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1770 N
400
lbf
3550 N
800
lbf
STEEL CAD Icon (for items table)
3MMC9301WICRQUL Quadruplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1580 N
350
lbf
3550 N
800
lbf
Ceramic CAD Icon (for items table)
3MM9301WI DUL Duplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
12 mm
0.4724
in
25 º 1770 N
400
lbf
3550 N
800
lbf
STEEL CAD Icon (for items table)
2MM9301WI DUM Duplex 12 mm 24 mm
0.9449
in
6 mm
0.2362
in
12 mm
0.4724
in
15 º 1840 N
410
lbf
3690 N
830
lbf
STEEL CAD Icon (for items table)
2MV9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
15 º 2920 N
650
lbf
6400 N
1430
lbf
STEEL CAD Icon (for items table)
2MVC9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
15 º 2580 N
580
lbf
6400 N
1430
lbf
Ceramic CAD Icon (for items table)
3MV9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
25 º 2800 N
630
lbf
6190 N
1390
lbf
STEEL CAD Icon (for items table)
3MVC9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
25 º 2490 N
560
lbf
6190 N
1390
lbf
Ceramic CAD Icon (for items table)
2MM9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
15 º 2920 N
650
lbf
6400 N
1430
lbf
STEEL CAD Icon (for items table)
2MMC9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
15 º 2580 N
580
lbf
6400 N
1430
lbf
Ceramic CAD Icon (for items table)
3MM9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
25 º 2800 N
630
lbf
6190 N
1390
lbf
STEEL CAD Icon (for items table)
3MMC9101WICRSUH Single 12 mm 28 mm
1.1024
in
8 mm
0.315
in
8 mm
0.315
in
25 º 2490 N
560
lbf
6190 N
1390
lbf
Ceramic CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »