Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM307WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC307WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4940 lbf22000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM307WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5770 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC307WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5130 lbf22800 N | Ce - Dynamic Radial Rating (per row) N/A 10400 lbf46200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM307WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24700 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |