Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9308HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |