Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2220 lbf9890 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2350 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |