All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 1000
«
16
17
18
19
20
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MV9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MVC9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MV9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MVC9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MM9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MMC9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MM9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MMC9101WICRDUH
Duplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MV9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MVC9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MV9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MVC9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MM9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MMC9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MM9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MMC9101WICRTUH
Triplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MV9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MVC9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MV9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MVC9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MM9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
2MMC9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2580
N
580
lbf
6400
N
1430
lbf
Ceramic
3MM9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2800
N
630
lbf
6190
N
1390
lbf
STEEL
3MMC9101WICRQUH
Quadruplex
12
mm
28
mm
1.1024
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2490
N
560
lbf
6190
N
1390
lbf
Ceramic
2MV9101WICRSUM
Single
12
mm
28
mm
1.1024
in
8
mm
0.315
in
8
mm
0.315
in
15
º
2920
N
650
lbf
6400
N
1430
lbf
STEEL
Results 401 - 425 of 1000
«
16
17
18
19
20
»