Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9108WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9108WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9108WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9108WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9108WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2840 lbf12640 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |