COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4276 - 4300 of 13198 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
4276 - 4300 of 13198 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »