Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4326 - 4350 of 9349 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 15 º N/A 40000 N9000 lbf N/A 58700 N13200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 25 º N/A 52600 N11800 lbf N/A 86700 N19500 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 58 mm2.2834 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 58 mm2.2834 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 58 mm2.2834 in N/A 25 º N/A 52600 N11800 lbf N/A 86700 N19500 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 58 mm2.2834 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 87 mm3.4251 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 87 mm3.4251 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 87 mm3.4251 in N/A 25 º N/A 52600 N11800 lbf N/A 86700 N19500 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 87 mm3.4251 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 25 º N/A 52600 N11800 lbf N/A 86700 N19500 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD Icon (for items table)
4326 - 4350 of 9349 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »