Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9108WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9108WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9108WIPRLSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3190 lbf14200 N | Ce - Dynamic Radial Rating (per row) N/A 4670 lbf20800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9108WICR | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9108WICRTUMFS637 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3360 lbf14900 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDULFS915 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDUMFS638 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99108WNCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99108WNCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXCRTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2990 lbf13260 N | Ce - Dynamic Radial Rating (per row) N/A 4920 lbf21900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |