Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WICR | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.6693 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV208WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |