Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9301HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXVVSUHFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |