COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4476 - 4500 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.15 in80 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
4476 - 4500 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »