Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4750 lbf21100 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4550 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WI TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM208WI SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5110 lbf22700 N | Ce - Dynamic Radial Rating (per row) N/A 8690 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WICRTULFS637 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM208WI DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5340 lbf23800 N | Ce - Dynamic Radial Rating (per row) N/A 9070 lbf40400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6770 lbf30100 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |