COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4601 - 4625 of 13198 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
4601 - 4625 of 13198 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »