Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4626 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 0.8268 in21 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
4626 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »