Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6770 lbf30100 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6770 lbf30100 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6770 lbf30100 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7600 lbf33800 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6770 lbf30100 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV308WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM308WICR | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7800 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 13400 lbf59700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2960 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 3785 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3785 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2810 lbf12500 N | Ce - Dynamic Radial Rating (per row) N/A 3560 lbf15900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2500 lbf11100 N | Ce - Dynamic Radial Rating (per row) N/A 3560 lbf15900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2960 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 3785 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.677 in68 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2640 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 3785 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |