Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4701 - 4725 of 9349 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A CAD Icon (for items table)
4701 - 4725 of 9349 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »