Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 451 - 475 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9301HXVVSUHFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVSULFS637 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVSULFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVSUMFS637 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVSUMFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVTUHFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVTULFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMV9301HXVVTUMFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
STEEL
3MMVC9301HXVVDUHFS934 Duplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVDULFS637 Duplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.4724 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVDULFS934 Duplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.4724 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVDUMFS934 Duplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.4724 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVQUHFS934 Quadruplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.4724 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVQULFS934 Quadruplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.9448 in
24
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVQUMFS934 Quadruplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.9448 in
24
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVSUHFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.9448 in
24
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVSULFS637 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVSULFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVSUMFS934 Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVTUHFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.2362 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVTULFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
3MMVC9301HXVVTUMFS934 Triplex 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MV9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MVC9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MV9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  
<