Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4751 - 4775 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD Icon (for items table)
4751 - 4775 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »