Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9109HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99109WNCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99109WNCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3850 lbf17180 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |