Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9109WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9109WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4330 lbf19300 N | Ce - Dynamic Radial Rating (per row) N/A 6080 lbf27000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3660 lbf16300 N | Ce - Dynamic Radial Rating (per row) N/A 5760 lbf25600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |