Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MM9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MMC9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MM9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MMC9301WICRSUH Single 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MV9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MVC9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MV9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MVC9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MM9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MMC9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MM9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MMC9301WICRDUH Duplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MV9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MVC9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MV9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MVC9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MM9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MMC9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MM9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MMC9301WICRTUH Triplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
2MV9301WICRQUH Quadruplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.945 in
24
mm
15 º 410 lbf
1840
N
830 lbf
3690
N
STEEL
2MVC9301WICRQUH Quadruplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.945 in
24
mm
15 º 370 lbf
1640
N
830 lbf
3690
N
Ceramic
3MV9301WICRQUH Quadruplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.945 in
24
mm
25 º 400 lbf
1770
N
800 lbf
3550
N
STEEL
3MVC9301WICRQUH Quadruplex 12 mm 0.945 in
24
mm
0.236 in
6
mm
0.945 in
24
mm
25 º 350 lbf
1580
N
800 lbf
3550
N
Ceramic
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<