Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC209WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 0.748 in19 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC209WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5760 lbf25600 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC209WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.244 in57 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5500 lbf24500 N | Ce - Dynamic Radial Rating (per row) N/A 9700 lbf43100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.748 in19 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6470 lbf28800 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |