Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10351 - 10400 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRDUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRTUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRQUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRSUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRDUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRTUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRQUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRQUL N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
10351 - 10400 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »