COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5226 - 5250 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
5226 - 5250 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »