Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7750 lbf34500 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8500 lbf37400 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7480 lbf33300 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38700 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7750 lbf34500 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8500 lbf37400 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7480 lbf33300 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38700 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7750 lbf34500 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8500 lbf37400 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7480 lbf33300 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38700 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7750 lbf34500 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8500 lbf37400 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7480 lbf33300 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM309WI DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8500 lbf37400 N | Ce - Dynamic Radial Rating (per row) N/A 14400 lbf64100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM309WICR | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Total Width N/A 0.9055 in23 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38700 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9310WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9310WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9310WICRSUX | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9310WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9310WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9310WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9310WICRSUX | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9310WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |