COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5301 - 5325 of 13198 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
5301 - 5325 of 13198 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »