All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 526 - 550 of 1000
«
21
22
23
24
25
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
3MVC201WICRSUM
Single
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
10
mm
0.3937
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
2MM201WICRSUM
Single
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
10
mm
0.3937
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MMC201WICRSUM
Single
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
10
mm
0.3937
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MMC201WICRSUM
Single
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
10
mm
0.3937
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
3MM201WICRSUM
Single
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
10
mm
0.3937
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
2MV201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MVC201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MV201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
3MVC201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
2MM201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MMC201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MMC201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
3MM201WICRDUM
Duplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
20
mm
0.7874
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
2MV201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MVC201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MV201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
3MVC201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
2MM201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MMC201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MMC201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
3MM201WICRTUM
Triplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
30
mm
1.1811
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
2MV201WICRQUM
Quadruplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
mm
1.5748
in
15
º
3830
N
860
lbf
8760
N
1970
lbf
STEEL
2MVC201WICRQUM
Quadruplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
mm
1.5748
in
15
º
3410
N
770
lbf
8760
N
1970
lbf
Ceramic
3MV201WICRQUM
Quadruplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
mm
1.5748
in
25
º
3700
N
830
lbf
8500
N
1910
lbf
STEEL
3MVC201WICRQUM
Quadruplex
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
mm
1.5748
in
25
º
3320
N
750
lbf
8500
N
1910
lbf
Ceramic
Results 526 - 550 of 1000
«
21
22
23
24
25
»