Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9110HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99110WNCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |