Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9110HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99110WNDUXFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9110WICRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXCRSULFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |