Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9110WIMBRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4670 lbf20800 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4430 lbf19700 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4160 lbf18510 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.15 in80 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3950 lbf17530 N | Ce - Dynamic Radial Rating (per row) N/A 5910 lbf26300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |