Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM210WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7130 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC210WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6340 lbf28200 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC210WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6050 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM210WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |