Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5726 - 5750 of 9349 | Results Per Page | View | Unit of Measure
« 226 227 228 229 230 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD Icon (for items table)
5726 - 5750 of 9349 | Results Per Page | View | Unit of Measure
« 226 227 228 229 230 »