Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9250 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9250 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9250 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9250 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 3.189 in81 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9250 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 17500 lbf77900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 1.0630 in27 mm | Total Width N/A 4.252 in108 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8940 lbf39800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9311WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9311WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9311WICRSUX | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |