Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9311HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9311HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9311HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9311HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9311HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |