All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC201WICRTUL Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
15 º 3410 N
770
lbf
8760 N
1970
lbf
Ceramic CAD Icon (for items table)
3MMC201WICRTUL Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
25 º 3320 N
750
lbf
8500 N
1910
lbf
Ceramic CAD Icon (for items table)
3MM201WICRTUL Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
25 º 3700 N
830
lbf
8500 N
1910
lbf
STEEL CAD Icon (for items table)
2MV201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
15 º 3830 N
860
lbf
8760 N
1970
lbf
STEEL CAD Icon (for items table)
2MVC201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
15 º 3410 N
770
lbf
8760 N
1970
lbf
Ceramic CAD Icon (for items table)
3MV201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
25 º 3700 N
830
lbf
8500 N
1910
lbf
STEEL CAD Icon (for items table)
3MVC201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
25 º 3320 N
750
lbf
8500 N
1910
lbf
Ceramic CAD Icon (for items table)
2MM201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
15 º 3830 N
860
lbf
8760 N
1970
lbf
STEEL CAD Icon (for items table)
2MMC201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
15 º 3410 N
770
lbf
8760 N
1970
lbf
Ceramic CAD Icon (for items table)
3MMC201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
25 º 3320 N
750
lbf
8500 N
1910
lbf
Ceramic CAD Icon (for items table)
3MM201WICRQUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
25 º 3700 N
830
lbf
8500 N
1910
lbf
STEEL CAD Icon (for items table)
2MMC201WI DUL Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
15 º 3410 N
770
lbf
8760 N
1970
lbf
Ceramic CAD Icon (for items table)
2MM301WICRSUH Single 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
12 mm
0.4724
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
2MMC301WICRSUH Single 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
12 mm
0.4724
in
15 º 4230 N
950
lbf
11000 N
2480
lbf
Ceramic CAD Icon (for items table)
3MM301WICRSUH Single 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
12 mm
0.4724
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRSUH Single 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
12 mm
0.4724
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MM301WICRDUH Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
2MMC301WICRDUH Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
15 º 4230 N
950
lbf
11000 N
2480
lbf
Ceramic CAD Icon (for items table)
3MM301WICRDUH Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRDUH Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MM301WICRTUH Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
2MMC301WICRTUH Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
15 º 4230 N
950
lbf
11000 N
2480
lbf
Ceramic CAD Icon (for items table)
3MM301WICRTUH Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRTUH Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MM301WICRQUH Quadruplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
48 mm
1.8896
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »