Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9111WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9111WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9111WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9111WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6420 lbf28600 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5720 lbf25400 N | Ce - Dynamic Radial Rating (per row) N/A 8500 lbf37800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |