All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
«
21
22
23
24
25
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MMC301WICRQUH
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRQUH
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRQUH
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRSUM
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRSUM
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRSUM
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRSUM
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRDUM
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRDUM
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRDUM
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRDUM
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRTUM
Triplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
36
mm
1.4172
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRTUM
Triplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
36
mm
1.4172
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRTUM
Triplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
36
mm
1.4172
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRTUM
Triplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
36
mm
1.4172
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRQUM
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRQUM
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRQUM
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRQUM
Quadruplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
48
mm
1.8896
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRSUL
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRSUL
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
3MM301WICRSUL
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
25
º
4600
N
1040
lbf
10800
N
2420
lbf
STEEL
3MMC301WICRSUL
Single
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
12
mm
0.4724
in
25
º
4090
N
920
lbf
10800
N
2420
lbf
Ceramic
2MM301WICRDUL
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
15
º
4750
N
1070
lbf
11000
N
2480
lbf
STEEL
2MMC301WICRDUL
Duplex
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
24
mm
0.9448
in
15
º
4230
N
950
lbf
11000
N
2480
lbf
Ceramic
Results 601 - 625 of 1000
«
21
22
23
24
25
»