Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9111HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9111HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9111HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5440 lbf24200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9111WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8080 lbf35900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |