Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |