Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 2.480 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC211WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM211WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC211WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.827 in21 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |