All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM301WICRDUL Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRDUL Duplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
24 mm
0.9448
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MM301WICRTUL Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
2MMC301WICRTUL Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
15 º 4230 N
950
lbf
11000 N
2480
lbf
Ceramic CAD Icon (for items table)
3MM301WICRTUL Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRTUL Triplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
36 mm
1.4172
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MM301WICRQUL Quadruplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
48 mm
1.8896
in
15 º 4750 N
1070
lbf
11000 N
2480
lbf
STEEL CAD Icon (for items table)
2MMC301WICRQUL Quadruplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
48 mm
1.8896
in
15 º 4230 N
950
lbf
11000 N
2480
lbf
Ceramic CAD Icon (for items table)
3MM301WICRQUL Quadruplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
48 mm
1.8896
in
25 º 4600 N
1040
lbf
10800 N
2420
lbf
STEEL CAD Icon (for items table)
3MMC301WICRQUL Quadruplex 12 mm 37 mm
1.4567
in
12 mm
0.4724
in
48 mm
1.8896
in
25 º 4090 N
920
lbf
10800 N
2420
lbf
Ceramic CAD Icon (for items table)
2MV9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2370 N
530
lbf
4560 N
1030
lbf
STEEL CAD Icon (for items table)
2MVC9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2110 N
470
lbf
4560 N
1030
lbf
Ceramic CAD Icon (for items table)
3MV9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2280 N
510
lbf
4360 N
980
lbf
STEEL CAD Icon (for items table)
3MVC9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2030 N
460
lbf
4360 N
980
lbf
Ceramic CAD Icon (for items table)
2MM9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2370 N
530
lbf
4560 N
1030
lbf
STEEL CAD Icon (for items table)
2MMC9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2110 N
470
lbf
4560 N
1030
lbf
Ceramic CAD Icon (for items table)
3MM9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2280 N
510
lbf
4360 N
980
lbf
STEEL CAD Icon (for items table)
3MMC9302WICRSUH Single 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2030 N
460
lbf
4360 N
980
lbf
Ceramic CAD Icon (for items table)
2MV9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2370 N
530
lbf
4560 N
1030
lbf
STEEL CAD Icon (for items table)
2MVC9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2110 N
470
lbf
4560 N
1030
lbf
Ceramic CAD Icon (for items table)
3MV9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
25 º 2280 N
510
lbf
4360 N
980
lbf
STEEL CAD Icon (for items table)
3MVC9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
25 º 2030 N
460
lbf
4360 N
980
lbf
Ceramic CAD Icon (for items table)
2MM9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2370 N
530
lbf
4560 N
1030
lbf
STEEL CAD Icon (for items table)
2MMC9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2110 N
470
lbf
4560 N
1030
lbf
Ceramic CAD Icon (for items table)
3MM9302WICRDUH Duplex 15 mm 28 mm
1.1024
in
7 mm
0.2756
in
14 mm
0.5512
in
25 º 2280 N
510
lbf
4360 N
980
lbf
STEEL CAD Icon (for items table)
  Results 626 - 650 of 1000 « 26 27 28 29 30 »