Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6476 - 6500 of 13198 | Results Per Page | View | Unit of Measure
« 256 257 258 259 260 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.7874 in20 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 1.5748 in40 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 2.3622 in60 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Add To Cart
Request Quote
6476 - 6500 of 13198 | Results Per Page | View | Unit of Measure
« 256 257 258 259 260 »