Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV211WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 2.4804 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV211WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 2.4804 in63 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9000 lbf40000 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 2.4804 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV211WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 2.4804 in63 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC211WIMBRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7980 lbf35500 N | Ce - Dynamic Radial Rating (per row) N/A 13200 lbf58700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM211WIMBRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8650 lbf38500 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC211WIMBRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8268 in21 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7640 lbf34000 N | Ce - Dynamic Radial Rating (per row) N/A 12600 lbf55900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |