Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC311WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 1.142 in29 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 2.283 in58 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 3.425 in87 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10900 lbf48600 N | Ce - Dynamic Radial Rating (per row) N/A 20300 lbf90200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52600 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 1.142 in29 mm | Total Width N/A 4.567 in116 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46800 N | Ce - Dynamic Radial Rating (per row) N/A 19500 lbf86700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |