Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9312HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9312HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9312HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9312HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9312HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9312HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9312HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |