Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9312WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4270 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9312WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3800 lbf16900 N | Ce - Dynamic Radial Rating (per row) N/A 4820 lbf21400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9312WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4540 lbf20200 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9312WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.347 in85 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4040 lbf18000 N | Ce - Dynamic Radial Rating (per row) N/A 5100 lbf22700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |